{"version":3,"names":["sewWsServicesItemCss","SewWsServicesItem","constructor","hostRef","this","toggleItem","itemClickedEmitter","emit","clickedItem","host","active","watchActiveHandler","style","setProperty","contentElement","scrollHeight","render","h","Host","key","onClick","class","icon","size","shortendLabel","ref","el"],"sources":["src/components/website-components/sew-ws-services/sew-ws-services-item.scss?tag=sew-ws-services-item&encapsulation=shadow","src/components/website-components/sew-ws-services/sew-ws-services-item.tsx"],"sourcesContent":[":host {\n display: block;\n\n .content {\n height: 0;\n overflow: hidden;\n background-color: $color-grey-06-bright;\n animation: fadeOut 500ms forwards;\n }\n\n button {\n width: 100%;\n display: flex;\n align-items: center;\n border: 0;\n border-bottom: 2px solid $color-white;\n padding: 0;\n\n span {\n @include typo-ws-paragraph-bold;\n\n color: $color-grey-01-dark;\n width: 100%;\n text-align: start;\n padding-left: 20px;\n }\n\n .svg {\n color: $color-red;\n flex-shrink: 0;\n }\n\n .service-icon {\n height: 40px;\n width: 40px;\n padding: 20px;\n }\n\n .chevron-icon {\n height: 32px;\n width: 32px;\n padding: 0 24px;\n transition: transform 0.2s linear;\n transform-origin: center;\n }\n }\n\n ::slotted(sew-ws-teaser) {\n margin-top: 0;\n padding: 32px 0 40px;\n }\n}\n\n:host([active]) {\n button {\n .chevron-icon {\n transform: rotate(-180deg);\n }\n }\n\n .content {\n animation: fadeIn 500ms forwards;\n }\n}\n\n@include mq-2-min {\n :host {\n button {\n display: none;\n }\n\n ::slotted(sew-ws-teaser) {\n padding: 40px 0;\n }\n }\n\n :host([open-content]) {\n .content {\n animation: fadeIn 500ms forwards 500ms;\n }\n }\n}\n\n@keyframes fadeIn {\n from {\n height: 0;\n border-bottom: 0;\n }\n\n 99% {\n height: var(--content-height);\n overflow: hidden;\n }\n\n to {\n overflow: visible;\n height: auto;\n border-bottom: 2px solid $color-white;\n }\n}\n\n@keyframes fadeOut {\n from {\n overflow: visible;\n height: auto;\n border-bottom: 2px solid $color-white;\n }\n\n 1% {\n height: var(--content-height);\n overflow: hidden;\n }\n\n to {\n height: 0;\n border-bottom: 0;\n }\n}\n","import { Component, Host, h, Prop, Event, EventEmitter, Element, Watch } from '@stencil/core';\nimport { PanelTileClickedEvent } from './sew-ws-services.types';\n\n@Component({\n tag: 'sew-ws-services-item',\n styleUrl: 'sew-ws-services-item.scss',\n shadow: true,\n})\nexport class SewWsServicesItem {\n @Element() host: HTMLSewWsServicesItemElement;\n\n @Prop() label: string;\n @Prop() shortendLabel: string;\n @Prop() icon: string;\n @Prop({ reflect: true }) active: boolean;\n @Prop({ reflect: true }) openContent: boolean;\n\n @Event() itemClickedEmitter: EventEmitter;\n\n private contentElement: HTMLDivElement;\n\n @Watch('active')\n watchActiveHandler(): void {\n this.host.style.setProperty('--content-height', this.contentElement.scrollHeight + 'px');\n }\n\n private toggleItem = (): void => {\n this.itemClickedEmitter.emit({ clickedItem: this.host, active: !this.active });\n };\n\n render() {\n return (\n \n \n\n
(this.contentElement = el as HTMLDivElement)}>\n \n
\n
\n );\n }\n}\n"],"mappings":"gEAAA,MAAMA,EAAuB,y7C,MCQhBC,EAAiB,MAL9B,WAAAC,CAAAC,G,iEAuBYC,KAAUC,WAAG,KACjBD,KAAKE,mBAAmBC,KAAK,CAAEC,YAAaJ,KAAKK,KAAMC,QAASN,KAAKM,QAAS,CAkBrF,CAvBG,kBAAAC,GACIP,KAAKK,KAAKG,MAAMC,YAAY,mBAAoBT,KAAKU,eAAeC,aAAe,K,CAOvF,MAAAC,GACI,OACIC,EAACC,EAAI,CAAAC,IAAA,4CACDF,EAAA,UAAAE,IAAA,2CAAQC,QAAShB,KAAKC,YAClBY,EAAA,YAAAE,IAAA,2CAAUE,MAAM,mBAAmBC,KAAMlB,KAAKkB,KAAMC,KAAK,OACzDN,EAAO,QAAAE,IAAA,4CAAAf,KAAKoB,eACZP,EAAA,YAAAE,IAAA,2CAAUE,MAAM,mBAAmBC,KAAK,qBAAqBC,KAAK,OAGtEN,EAAA,OAAAE,IAAA,2CAAKE,MAAM,UAAUI,IAAKC,GAAOtB,KAAKU,eAAiBY,GACnDT,EAAQ,QAAAE,IAAA,8C","ignoreList":[]}